Overview
The HG1930 is a MEMS-based Inertial Measurement Unit (IMU) designed to meet the needs of a range of applications including surveying, robotics, control and navigation of UAVs, missiles, munitions and projectiles. These platforms require high performance under the most demanding environmental conditions. The extremely small size, light weight, and low power make the HG1930 ideal for tactical guidance applications.

The HG1930 includes Micro-Electro-Mechanical Systems (MEMS) gyros and accelerometers that are environmentally sealed in a rugged aluminum housing. In addition, the HG1930 employs an internal environmental isolation system to attenuate unwanted inputs commonly encountered in real world applications.

Three different performance grades of the HG1930 are available as off-the-shelf items. The HG1930 offers many configurable features, such as data rate output and flight control filtering, to simplify system integration. Honeywell designs, develops and manufactures all of the MEMS inertial sensors utilized in the HG1930 IMU.

The HG1930 provides industry leading MEMS sensor performance while maintaining minimal SWaP metrics. When compared to other all MEMS devices in its class, it draws nearly 20% less power, requires 20% less volume, and weighs nearly 30% less all while maintaining a 5X performance improvement in key inertial error metrics. These differentiators translate into an increased payload, reduced fuel burn, and increased battery life for our customers while also expanding user mission capabilities.