Overview
Available in either a single-or six-axis G-switch configuration, the RESCU 406 AFN2 automatically activates upon impact in the event of a crash. The transmitter's internal navigation input (ARINC 429) module connects with the aircraft navigation database to help reduce search time by transmitting the latitude/longitude information in the 406 MHz signal in the event of activation.
Also available is a smaller/lighter Aircraft Identification Module (AIM) optional feature that helps simplify transmitter movement from one aircraft to another by automatically reprogramming the AFN2 unit.